??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Tecnorm
Description
F8977. Cutting bushes with collar - Cutting elements
Bill of material
F8977.2200.035
BESTNR
Order number
INFO
PDF Info
Online PDF
D1
Starting drill
mm
D3
Ø
mm
D2
Outside-Ø
mm
L1
length +0.5
mm
L2
Length
5 mm
MAT
Material
HSS (1.3343)
HRC
Hardness
64 ± 2 HRC
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...