??
Catalog navigation
CAD model selection
Selectable products: 528
HELP_VARIABLE
Company
Tecnorm
Description
N 276 Ejector pin, Form AH, with cylindrical head - Precision ejectors
Bill of material
N276.0590.200
BESTNR
Code-No.
INFO
PDF Info
Online PDF
D1
Cutting-Ø g6
mm
D2
Head-Ø -0.2
mm
D4
Diameter
K
Head height -0.05
mm
R
Radius +0.2
mm
L
Overall length +2
mm
L1
Length
mm
MAT
Material
Werkzeugstahl, gehärtet
HRC1
Hardness - Pin
60 ± 2 HRC
HRC2
Hardness - head
45 ± 5 HRC
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...