您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N251.16.25
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/n_251_pu_abdruecker.prj},{NB=N251.16.25},{INFO=Online PDF},{D1=16},{H1=25},{D2=9.5},{H2=13},{MAT=Polyurethan-Elastomer auf Polyetherbasis},{HRC=Shore A 90 ± 2},{R=6.500},{A=14.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Tecnorm
Description
N 251. PU bead breaker - Springs
Bill of material
N251.16.25
BESTNR
Order number
N251.16.25
N251.16.25
INFO
PDF Info
Online PDF
D1
Diameter-Ø
16
16
mm
H1
Height
25
25
mm
D2
Diameter-Ø
9.5
9.5
mm
H2
Height
13
13
mm
MAT
Material
Polyurethane-polyester-based elastomer
HRC
Hardness
Shore A 90 ± 2
R
6.500
6.500
mm
A
14.500
14.500
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...