??
Catalog navigation
CAD model selection
Selectable products: 742
HELP_VARIABLE
Company
TE Connectivity
Description
Automotive Connector Caps & Covers
Bill of material
2112303-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
AT
Accessory Type
SR
Strain Relief
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
NP
Number of Positions
KEYING
Keying
CEA
Cable Exit Angle
COLOR
Color
MATERIAL
Material
CCR
Contact Current Rating (Max)
A
CMT
Connector Mounting Type
CBDMM
Cable Bundle Diameter
mm
CBDIN
Cable Bundle Diameter
in
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
DP
Degree of Protection
ULFR
UL Flammability Rating
PM
Packaging Method
PQ
Packaging Quantity
SERVICEABLE
Serviceable
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.