??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK508020R0000
Bill of material
1SNK508020R0000
PN
Part Number
1SNK508020R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK508020R0000
TEINTERNALDESCRIPTION
TE Internal Description
ZS10-BL
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
NUMBEROFCIRCUITS
Number of Circuits
1
BLOCKCONFIGURATION
Block Configuration
Feed-Through
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFLEVELS
Number of Levels
1
GAUGETYPE
Gauge Type
A5-B5
CURRENTRATINGIECA
Current Rating IEC
57 A
CURRENTRATINGULA
Current Rating UL
42 A
DIELECTRICTESTVOLTAGEV
Dielectric Test Voltage
2200 V
VOLTAGERATINGCSAV
Voltage Rating CSA
600 V
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
VOLTAGERATINGIECV
Voltage Rating IEC
1000 V
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
1200 A
POWERLOSSW
Power Loss
1.8 W
CURRENTRATINGCSAA
Current Rating CSA
42 A
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
8000 V
PRODUCTWEIGHT
Product Weight
14.1 g [ .555 oz ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
DIN Rail
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
TH35-15, TH35-7.5
HOUSINGMATERIAL
Housing Material
Polyamide
HOUSINGCOLOR
Housing Color
Blue
PRODUCTHEIGHTMM
Product Height
53 mm
PRODUCTLENGTH
Product Length
47.3 mm [ 1.86 in ]
PRODUCTDEPTHMM
Product Depth
47.3 mm
TOOLSIZE
Tool Size
4 mm [ .157 in ]
RATEDCROSSSECTIONAWG
Rated Cross Section
6 AWG
RATEDCROSSSECTIONMM2
Rated Cross Section
10 mm2
PRODUCTSPACING
Product Spacing
8 mm [ .315 in ]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 6 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.5 - 4 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Screw Clamp
20 - 12 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.5 - 4 mm2
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 6 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
20 - 12 AWG
WIRESTRIPPINGLENGTH
Wire Stripping Length
12 mm [ .472 in ]
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.5 - 10 mm2
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 10 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
20 - 12 AWG
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.5 - 10 mm2
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 8 AWG
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.5 - 6 mm2
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.5 - 10 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.5 - 4 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.