??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Rotary Encoders
Bill of material
2-1879314-1
PN
Part Number
2-1879314-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
DPL12 24P 24DET 24K BLUE
ALIAS
Alias
DPL12VN24A24KR
TURNT
Turn Type
Continuous
ET
Encoder Type
LED Encoder
IS
Includes Switch
No
SEALED
Sealed
No
SECTIONS
Sections
Single
AS
Adjustment Style
Spindle
NP
Number of Pulses
24
AL
Adjustment Location
Top
ND
Number of Detents
24
SS
Shaft Style
Flatted, Knurled
TT
Termination Type
Printed Circuit Board
MA
Mount Angle
Vertical
MS
Mount Style
Surface Mount
DIMENSIONS
Dimensions
13.2 x 12.4 x 6 mm
OS
Operating Speed (Max)
60 RPM
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...