您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
32446
TE Connectivity
Terminals and Splices
Powered by
CAD模型選擇
{teconnectivity/terminals_and_splices/knife_disconnects.prj},{NB=32446},{PN=32446},{PQ=1000},{SHA256=rrI3gAAvcpKArssAwhfxHtQ9X7MZMhytF+cQ2DAdpvI=},{INAME=00009__c2d324462dy2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-32446.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=KNIFE DISCONNECT,PIDG 22-16},{SEALABLE=N/A},{INSULATED=Yes},{BPM=Tin, Copper}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
TE Connectivity
Description
Knife Disconnects
Bill of material
32446
PN
Part Number
32446
32446
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
KNIFE DISCONNECT,PIDG 22-16
KNIFE DISCONNECT,PIDG 22-16
SEALABLE
Sealable
N/A
N/A
INSULATED
Insulated
Yes
Yes
BPM
Body Plating Material
Tin, Copper
Tin, Copper
ISM
Insulation Sleeve Material
Nylon
Nylon
TSS
Terminal & Splice Style
N/A
N/A
WIS
Wire Insulation Support
With
With
WIDMM
Wire Insulation Diameter (Max)
3.56
3.56
mm
WIDINCH
Wire Insulation Diameter (Max)
.14
.14
in
WSAWG
Wire Size
22 – 16
22 – 16
AWG
WSMM
Wire Size
.3 – 1.42
.3 – 1.42
mm2
WSCMA
Wire Size
509 – 3260
509 – 3260
CMA
OTMC
Operating Temperature (Max)
N/A
N/A
°C
OTMF
Operating Temperature (Max)
N/A
N/A
°F
OTRC
Operating Temperature Range
N/A
N/A
°C
OTRF
Operating Temperature Range
N/A
N/A
°F
PQ
Packaging Quantity
1000
1000
PMD
Packaging Method
Box
Box
BC
Barrel Color
Red
Red
CT
Connects To
N/A
N/A
AWIDRINCH
Accepts Wire Insulation Diameter Range
N/A
N/A
in
AWIDRMM
Accepts Wire Insulation Diameter Range
N/A
N/A
mm
SS
Support Style
Insulation Support
Insulation Support
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
BN 20385 - Round pins PVC insulated (BM), copper, tin-plated
Bossard Catalog
13.11.2023
Crimp Wire Pins, Tabs & Ferrules
TE Connectivity
27.05.2020
Show more