您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
TH25-0250-SW-B050B-N-N-N
THK
电动引动器
通用系列
Type TH
TH - without Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/universal_series/type_th/without_motor/th25_ball_screw_dir_mo_wm_asmtab.prj},{NB=TH25-0250-SW-B050B-N-N-N(0)},{MODEL=TH25},{LM=SW},{LML=},{BS=B05},{BSL=},{ST=250},{TM=},{MRR=-},{MB=B},{C=0},{S=N},{CC=N},{MO=-},{MM=-},{DMC=-},{OT=-},{AV=-},{CTL=-},{AN=-},{POS=0},{PPATH=../type_th_parts/type_th_ball_screw_asmtpl.prj},{PRA=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
TH25 Ball screw, Direct mount
明细表
TH25-0250-SW-B050B-N-N-N
MODEL
Model Number
TH25
LM
LM Guide
SW : SSR-XW
HV : SHS-V
SW : SSR-XW
HV : SHS-V
LML
LM Guide QZ Lubricator
No QZ
Q : with QZ
No QZ
Q : with QZ
BS
Ball Screw Lead
B05 : 5mm
B10 : 10mm
B25 : 25mm
B50 : 50mm
J05 : 5mm (pre-load)
J10 : 10mm (pre-load)
B05 : 5mm
B10 : 10mm
B25 : 25mm
B50 : 50mm
J05 : 5mm (pre-load)
J10 : 10mm (pre-load)
BSL
Ball Screw QZ lubricator
No QZ
Q : with QZ and Wiper seals
No QZ
Q : with QZ and Wiper seals
ST
Stroke
250
370
490
730
910
1090
1270
1450
1630
1870
2110
2350
2650
230 (with Bellows)
350 (with Bellows)
470 (with Bellows)
680 (with Bellows)
840 (with Bellows)
1000 (with Bellows)
1150 (with Bellows)
1310 (with Bellows)
1470 (with Bellows)
1680 (with Bellows)
1890 (with Bellows)
2100 (with Bellows)
2360 (with Bellows)
250
370
490
730
910
1090
1270
1450
1630
1870
2110
2350
2650
230 (with Bellows)
350 (with Bellows)
470 (with Bellows)
680 (with Bellows)
840 (with Bellows)
1000 (with Bellows)
1150 (with Bellows)
1310 (with Bellows)
1470 (with Bellows)
1680 (with Bellows)
1890 (with Bellows)
2100 (with Bellows)
2360 (with Bellows)
mm
TM
Type of Motor / Controller
0 : Direct mount (without Motor)
1 : Direct mount (User specification)
0 : Direct mount (without Motor)
1 : Direct mount (User specification)
MB
Motor Bracket
B
D
F
J
B
D
F
J
C
Cover
N : No Cover
C : Cover provided
N : No Cover
C : Cover provided
S
Sensor
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
CC
Cable Chain
N : No Cable Chain
E : TKP0320W24R50
F : TKP0320W24R75
H : TKP0320W50R50
I : TKP0320W50R75
J : KSH-24L-42
K : KSH-32WL-60
L : KSH-32WL-110
N : No Cable Chain
E : TKP0320W24R50
F : TKP0320W24R75
H : TKP0320W50R50
I : TKP0320W50R75
J : KSH-24L-42
K : KSH-32WL-60
L : KSH-32WL-110
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
COM
comment
-
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.