您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TOK, Inc.
Created: 15.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TOK, Inc.
062000 DF-17-H6
TOK, Inc.
D-series bearings
Powered by
CAD模型選擇
{tok_bearing/d_series_bearings/df_bh_asmtab.prj},{NB=062000 DF-17-H6},{IDNR=},{CODE=062000},{PN=DF-17-H6},{D=17},{D1=19.00},{SD=6},{SDX=6.000},{W=6.0},{W1=1.0},{C=-},{CX=0.000},{L=-},{LX=0.000},{LOAD1=49 (5)},{LOAD2=14.7 (1.5)},{TYPE=3},{QTY=3.000},{GW=9.5},{NDM=6.000},{PPATH=df_bh/df_bh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
TOK, Inc.
Description
DF-B,H
Bill of material
062000 DF-17-H6
CODE
Code
062000
062000
PN
Part No.
DF-17-H6
DF-17-H6
D
Dimension
17
17
mm
D1
Dimension
19.00
19.00
mm
SD
Dimension
6
6
mm
W
Dimension
6.0
6.0
mm
W1
Dimension
1.0
1.0
mm
C
Dimension
-
-
mm
L
Dimension
-
-
mm
LOAD1
Load
49 (5)
49 (5)
[N] (kgf)
LOAD2
Load
14.7 (1.5)
14.7 (1.5)
[N] (kgf)
TYPE
Type
3
3
QTY
Quantity
3.000
3.000
GW
Gross Weight
9.5
9.5
[kg/box]
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
HEXAGON SOCKET TYPE
TOK, Inc.
16.12.2020
DH-A,B,H
TOK, Inc.
16.12.2020
DR-H
TOK, Inc.
16.12.2020
DO-A,B,H
TOK, Inc.
16.12.2020
DL-A,B
TOK, Inc.
16.12.2020
IDS-A,B,H
TOK, Inc.
16.12.2020
DR-A
TOK, Inc.
16.12.2020
DU-A,B,H
TOK, Inc.
16.12.2020
DV-A,B,H
TOK, Inc.
16.12.2020
DR-B
TOK, Inc.
16.12.2020
TD58
TOK, Inc.
16.12.2020
TD22
TOK, Inc.
16.12.2020
TD90
TOK, Inc.
16.12.2020
TD73
TOK, Inc.
16.12.2020
Show more