??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0246-05-2P - Geometry
Bill of material
MDSLV0246-05-2P
MN
Model Number
MDSLV0246-05-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.50 Inch
AB
354.2863 mm
AF
130 mm
AJ
228.6 mm
AK
266.7 mm
AH
76.6 mm
BB
7.4 mm
BD
286.2 mm
BF
1/2" - 12 UNC Inch
BV
266.3 mm
C
686.9 mm
ES
53.5 mm
NW
N-W
82.55 mm
P
400 mm
R
35.9 mm
S
9.535 mm
T
60 mm
U
41.275 mm
V
82.042 mm
XL
242.4608 mm
XN
212 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...