您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
A2508FLF4BMQ01
Toshiba
Low Voltage Definite Purpose
XT - 'Performance Driven'
TEFC Footed Quarry
Powered by
CAD模型選擇
{toshiba/low_voltage_dp/xt/tefc_foot_q/quarry_duty_asmtab.prj},{NB=A2508FLF4BMQ-F1-Bottom},{HP=250},{RP=8},{FQ=60},{EC=Totally Enclosed Fan Cooled},{SF=1.15},{VG=460},{OM=Q},{MP=F1},{LO=Bottom},{MD=Select for Motor Data},{NAMEPLATEMN=GENERIC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Toshiba
Description
Quarry Duty - High
Bill of material
A2508FLF4BMQ01
MN
Model Number
A2508FLF4BMQ01
A2508FLF4BMQ01
HP
Horse Power
250
250
FR
Frame Size
N587UZQ
N587UZQ
RP
Speed (RPM)
900
1200
1800
900
1200
1800
FQ
Frequency
60
Hz
EC
Enclosure
Totally Enclosed Fan Cooled
SF
Service Factor
1.15
VG
Voltage
460
575
460
575
OM
Options & Modifications
Quarry
Quarry
MP
Mounting Positions
F1
F2
F1
F2
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
MD
Motor Data
Select for Motor Data
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...