??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958251-213 - Parts
Bill of material
AS-958251-213
MN
Model Number
AS-958251-213
MP
Mounting Positions
LO
Conduit Hole Position
A
260 mm
AA
1 Inch
AB
318.2497 mm
AC
245.3873 mm
AE
173.7758 mm
AF
63.6582 mm
B
180 mm
BA
88.9 mm
C
471.65 mm
D
133.4 mm
G
16.4 mm
H
11 mm
J
50 mm
E
108 mm
ES
61 mm
F2
2F
139.7 mm
NW
N-W
85.9 mm
O
293.4 mm
P
294 mm
R
30.5 mm
S
7.925 mm
T
41.5 mm
U
34.925 mm
V
83.82 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...