??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-06 - Geometry
Bill of material
MDSL0011-06
MN
Model Number
MDSL0011-06
MP
Mounting Positions
LO
Conduit Hole Position
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AF
140 mm
C
792.6 mm
ES
98.425 mm
NW
N-W
133.35 mm
M
292.1 mm
P
390 mm
R
46.863 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
244.4588 mm
XN
178 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...