??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-05 - Geometry
Bill of material
MDSL0031-05
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
333 mm
AA
1.5 mm
AB
343.93 mm
AC
261 mm
AE
177.8 mm
AF
130 mm
B
339 mm
BA
120.65 mm
C
711.88 mm
D
177.8 mm
G
17.5 mm
J
60 mm
H
14.2875 mm
E
139.7 mm
ES
82.55 mm
F2
2F
279.4 mm
NW
N-W
117.475 mm
M
256.55 mm
O
352.8 mm
P
377 mm
R
40.411 mm
T
60.000 mm
S
12.750 mm
U
47.625 mm
V
111.125 mm
XL
230.31 mm
XN
196 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...