??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-22UZ - Geometry
Bill of material
MDSL0031-22UZ
MN
Model Number
MDSL0031-22UZ
MP
Mounting Positions
LO
Conduit Hole Position
A
630 mm
AA
4.5 Inch
AB
740.0370 mm
AC
557.35 mm
AE
317 mm
AF
235 mm
B
1010 mm
BA
215.9 mm
C
1822.075 mm
D
317 mm
E
254 mm
ES
254.262 mm
F2
2F
812.8 mm
G
40 mm
H
28.6 mm
J
160 mm
K
170 mm
M
623 mm
NW
N-W
295.275 mm
O
662 mm
P
778 mm
R
96.951 mm
S
25.476 mm
T
131.5 mm
U
111.125 mm
V
288.925 mm
XL
594.1323 mm
XN
360 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...