??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0145-05 - Geometry
Bill of material
MDSL0145-05
MN
Model Number
MDSL0145-05
MP
Mounting Positions
LO
Conduit Hole Position
A
333 mm
AA
44 mm
AB
309.9200 mm
AC
248.5 mm
AE
177.80 mm
AF
70 mm
B
339 mm
BA
120.65 mm
C
761.4 mm
D
177.80 mm
E
139 mm
ES
82 mm
FF
2F
279.400 mm
G
17.500 mm
H
14.2875 mm
J
60.000 mm
M
256.550 mm
NW
N-W
117.5 mm
O
363.80 mm
P
363 mm
R
44.7 mm
S
12.750 mm
T
61 mm
U
47.625 mm
V
76.20 mm
XL
176.0514909 mm
XN
155 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...