??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-03-210HP-PREM - Geometry
Bill of material
MDSL0151-03-210HP-PREM
MN
Model Number
MDSL0151-03-210HP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
1 Inch
AB
270.716 mm
AC
209 mm
AF
100 mm
AG
676 mm
AH
69.85 mm
AJ
233 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
20 mm
BF
10.3188 mm
BU
45 deg
BV
230 mm
C
745.85 mm
ES
32.51 mm
EU
22.225 mm
EW
9.525 mm
EX
19.05 mm
OX
318 mm
P
298 mm
R
25 mm
S
6.35 mm
U
28.575 mm
V
69.85 mm
XL
187.0611 mm
XN
134 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...