??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-04-250LP-PREM - Geometry
Bill of material
MDSL0151-04-250LP-PREM
MN
Model Number
MDSL0151-04-250LP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
1 1/2 Inch
AB
292.716 mm
AC
231 mm
AF
100 mm
AG
912.55 mm
AH
69.85 mm
AJ
231.775 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
25 mm
BF
11.11 mm
BU
45 deg
BV
384 mm
C
982.4 mm
ES
51.56 mm
EU
31.685 mm
EW
9.525 mm
EX
19.05 mm
OX
526.25 mm
P
397 mm
R
25.3997 mm
S
6.35 mm
U
41.2685 mm
V
69.85 mm
XL
187.0611 mm
XN
134 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...