??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003999 - Geometry
Bill of material
SAS-003999
MN
Model Number
SAS-003999
MP
Mounting Positions
LO
Conduit Hole Position
A
308 mm
AA
52 mm
AB
265.5139 mm
AC
221 mm
AE
158.7 mm
AF
90 mm
B
294 mm
BA
108 mm
C
563.6 mm
D
158.7 mm
E
127 mm
ES
74 mm
F2
2F
254 mm
G
6 mm
H
14 mm
M
227 mm
NW
N-W
101.6 mm
O
320.7 mm
P
274 mm
R
35.9 mm
S
9.525 mm
T
51 mm
U
41.275 mm
V
95.3 mm
XL
177.3043 mm
XN
143.5 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...