??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
CGTY4 - Built-in Guideway Rod Cylinder
Bill of material
CGTY4-L2-50-M-TC100-03
MODEL
Model
CGTY4
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
CC
Corresponding Controller
TC100
CL
Cable Length
KFIOC
Kind Of I/O Cable
L
313 mm
L1
266 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...