??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-LRC-BK - Cable Grommet Conus large NBR (black)
Bill of material
107763 TMS-LRC-BK
ARTNR
Art.No.
107763
PREVIEW
Preview
DES
Description
TMS-LRC-BK
IP
IP Protection
IP65
MAT
Material of the Membrane
NBR
T
Material temperature range
-40 to +125 °C
NE
N. of cable lead-throughs
1
IR1
Cable installation range 1 (Ø)
7 - 24 mm
B
Width
53 mm
L
Length
39 mm
H
Height
17 mm
W
Weight
34.45 g
WP
Packaging unit weight
0.34 kg
PK
Packing
Bulk packed
PA
Packaging Unit
10
MOQ
Delivery Unit
10
CN
Customs Tariff Number
40169300
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.