??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
8036092 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8036092
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
8036092
DESCSHORT
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
DESCLONG
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 5 m, M12 male connector, straight, 4-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 5.0 m
EAN
4047106005177
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
HT-WAS4-5/S2430
P2
8005328
P3
AG05302
P4
3.800
CADMODEL
P10
CAD10028
P1
M12A-S
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in