??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100004425 - Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports
Bill of material
100004425
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100004425
DESCSHORT
Short Description
Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports
DESCLONG
Long Description
Managed Ethernet Switch, 8 × 100-Mbit Ports, 2 × 1-Gbit Ports, 2 × M12, 8-pin, X-coded, 1 Gbps high-speed backbone, 8 × M12, 4-pin, D-coded, 100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 7/8″ male connector for power supply, 5-pin, Galvanically isolated voltage groups, ATEX Zone 2/22, Web-based management, Firewall, Configurable LAN/WAN zones, NAT routing, VLAN according to IEEE 802.1q, Prioritization according to IEEE 802.1p, DHCP server/client, Port-based IP address assignment, IGMP (snooping/querier), Media redundancy RSTP, HTTP, HTTPS, LLDP, NTP, SNMP V1–V3, Port mirroring
EAN
4047101499377
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L5-SE-M2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.