??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
UFI Filters
Description
FORTIMAX - Pressure
Bill of material
EPO13NFS
CODE
Code
SIZE
Size and Lenght
PRT
Port Type & Size
SEAL
Seals
NBR = Nitrile
FILTMEDIA
Filter Media
WP
Max Working Pressure
3.5 Mpa
DESCRIPTION
Description
High Pressure Spin-On
MATERIALS
Housing
Steel
FLOWRATE
Qmax
180 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPO_Ufi_Hyd.pdf
A
mm
B
C
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...