??
Catalog navigation
CAD model selection
Selectable products: 120
HELP_VARIABLE
Company
UFI Filters
Description
FPA-MDM - Pressure
Bill of material
FPA11S04CNFA7EXX
CODE
Code
SIZE
Size and Lenght
PRT
Port Type
PRS
Port Size
1/2" Inch
BV
Bypass Valve
kPa
SEAL
Seals
FILTMEDIA
Filter Media
CLOGIND
Clogging Indicator
ACC1
Accessory 1
X = no accessory available
ACC2
Accessory 2
X = no accessory available
WP
Max Working Pressure
11 Mpa
DESCRIPTION
Description
Medium pressure filter
HOUSING
Housing
Anodized aluminium alloy
FLOWRATE
Qmax
50 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPA_Ufi_Hyd.pdf
D1
1/2" Inch
D2
6.5 mm
H1
mm
H2
78 mm
H3
mm
H4
28 mm
H5
50 mm
H6
17 mm
E1
64 mm
E2
76 mm
E3
75 mm
R
60 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...