??
Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
UFI Filters
Description
FPC - Pressure
Bill of material
FPC53B06CNFC03CX
CODE
Code
SIZE
Size and Lenght
PRT
Port Type
PRS
Port Size
Inch
BV
Bypass Valve
kPa
SEAL
Seals
FILTMEDIA
Filter Media
CLOGIND
Clogging Indicator
ACC1
Accessory 1
ACC2
Accessory 2
X = no accessory available
WP
Max Working Pressure
38.5 Mpa
DESCRIPTION
Description
Medium pressure filter
HEAD
Head
Cast iron
BOWL
Bowl
Steel
FLOWRATE
Qmax
120 l/min
WT
Working temperature
from -25° to +110° °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPC_Ufi_hyd.pdf
H1
mm
H2
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...