您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FSC51F24WGMG91WW
UFI Filters
SUCTION FILTERS
Powered by
CAD模型選擇
{ufi_filters/suction_filters/fscfsb.prj},{NB=FSC51F24WGMG91WW},{CODE=FSC51F24WGMG91WW},{SIZE=51},{PRT=SAE flange 3000 psi},{PRS=3\"},{BV=Without bypass},{SEAL=Treatment for water-glycol},{FILTMEDIA=MG = Metal wire mesh 250 µm},{CLOGIND=91 = SPDT, vacuum switch 20 kPa},{ACC1=M = with magnetic core},{ACC2=S = safety switch},{REMARKS=download the file of clogging indicator apart in order to choose the correct port for your application},{DESCRIPTION=Suction filter},{HOUSING=},{FLOWRATE=500},{WT=from -25° to +110°},{APPLICATION=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{LINKTOCATALOGUE=https://www.ufihyd.com/pdf/products/FSC_Ufi_Hyd.pdf},{D1=3\"},{D2=210},{E=110},{H1=95},{H2=174 ÷ 355}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 167
HELP_VARIABLE
Company
UFI Filters
Description
FSC-FSB - Suction
Bill of material
FSC51F24WGMG91WW
CODE
Code
FSC51F24WGMG91WW
FSC51F24WGMG91WW
SIZE
Size and Lenght
51
51
PRT
Port Type
SAE flange 3000 psi
SAE flange 3000 psi
PRS
Port Size
3"
3"
Inch
BV
Bypass Valve
Without bypass
kPa
SEAL
Seals
Treatment for water-glycol
Treatment for water-glycol
FILTMEDIA
Filter Media
MG = Metal wire mesh 250 µm
MG = Metal wire mesh 250 µm
CLOGIND
Clogging Indicator
91 = SPDT, vacuum switch 20 kPa
91 = SPDT, vacuum switch 20 kPa
ACC1
Accessory 1
M = with magnetic core
M = with magnetic core
ACC2
Accessory 2
S = safety switch
S = safety switch
REMARKS
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
DESCRIPTION
Description
Suction Filter
HOUSING
Housing
FLOWRATE
Qmax
500
l/min
WT
Working temperature
from -25° to +110°
°C
APPLICATION
Anodized aluminium alloy
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FSC_Ufi_Hyd.pdf
D1
3"
3"
Pollici
D2
210
210
mm
E
110
110
mm
H1
95
95
mm
H2
174 ÷ 355
174 ÷ 355
mm
H3
480
480
mm
R
500
500
mm
HEX
Chiave
32
32
MATERIALS
Housing
Steel
Steel
MATERIALSDUPE1
Contenitore
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...