您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
6.02.012 (mechanical=high)
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/602_laboratory_ball_valve_ab.prj},{NB=6.02.012_(mechanical=high)},{CNSORDERNO=6.02.012},{LODDEST=mechanical},{LODLEVEL=high},{D1=1/4\" (F)},{NDM1=13.157},{KDM1=11.445},{D2=39},{D3=8},{Z1=48},{Z2=35},{C=70},{DN=8},{TYPE=A},{PN=16},{VERP=50},{CNSQUANTITY=50},{WS=3.000},{CNSMASSEXACT=64},{INFO=PDF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
VDL
Description
6.02 - LABORATORY BALL VALVE
Bill of material
6.02.012_(mechanical=high)
CNSORDERNO
Order number
6.02.012
6.02.012
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
High
D1
Thread
1/4" (F)
1/4" (F)
Inch
D2
Diameter
39
39
mm
D3
Diameter
8
8
mm
Z1
Length
48
48
mm
Z2
Height
35
35
mm
C
Length
70
70
mm
DN
Diameter
8
8
TYPE
Type
A
A
PN
Nominal pressure
16
bar
CNSQUANTITY
Packing number
50
CNSMASSEXACT
Weight
64
64
g
INFO
Datasheet
PDF
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...