??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Veith
Description
SCH - ELADUR - Disc
Bill of material
VEITH - ELADUR - Disc SCH 33 - 100x10
KB
Designation
SCH 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
D
Diameter ±1%
mm
S
Plate thickness ±1%
mm
Enter value for S
Plate thickness ±1%
mm
cm
inch
ft
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Veith
    ES - End washer for ELADUR - Springs