??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
FX-07N - Build-in guideway actuator, Actuator width 73 mm
Bill of material
FX-07N-P20-50-1K-C-J-P02
INFOTEXT
Infotext
Dimensions
SERIES
Series
FX
WIDTH
Width
07N : 73 mm
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
C : Standard
SENSOR
Sensor
MC
Motor capacity
02 : 200W
MT
Motor type
BRAKE
Brake
SO
Special option
A
277 mm
B
190 mm
C
50 mm
D
100 mm
F
0 mm
N
4 mm
WEIGHT
Weight
2.40 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.