??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
LDL01
Bill of material
LDL01-D50-W100-t1.5-d12
CODE
LX1
A
LX2
A1
CZ1
S45C
CZ2
S45C
CZ3
S45C
BMCL1
DX
BMCL2
/
BMCL3
FH
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
T
t
mm
L
141 mm
DD
d
mm
LLGG
08B 14Z
A
17 mm
C
18.5 mm
D1
d1
57.07 mm
M
M8-16
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...