??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CDK01
Bill of material
CDK01-D56-h14-p14
CODE
LX1
A
LX2
A1
CZ1
S45C
CZ2
SUS301CSP
BMCL1
FH
FJ
FJ1
D
mm
H
h
mm
P
p
mm
L
65 mm
C
29.0 mm
U
8 mm
R
7 mm
M
M5 mm
M1
M5 mm
M2
M5 mm
RT
Rated torque
50 Nm
MT
Maximum torque
100 Nm
MS
Maximum speed
18000 rpm
MOI
Moment of inertia
0.42x10^-3 kg.m^2
STR
Static torsional rigidity
41x10^3 Nm/rad
RD
Radial deviation
0.02 mm
AD1
Angular deviation
0.5 °
AD
Axial deviation
±0.5 mm
W1
weight
680.0 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.