??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CDV11
Bill of material
CDV11-D15-h3-p3
CODE
CDV11
LX1
A
CZ1
LHJ
CZ2
BXG
BMCL1
YJYH
FJ
FJ1
D
mm
HH
h
mm
P
mm
L
21.6 mm
L1
8.0 mm
A
2.5 mm
L2
4.8 mm
M
2.0 mm
JGNJ
0.45 N.m
EDNJ
0.6 N.m
ZDNJ
1.0 N.m
PJ
1.0 °
PX
0.10 mm
ZXWY
±0.2 mm
JTNJGX
0.1×10^3 N.m/rad
GXLJ
3.0×10^-7 kg.m2
ZGZS
42000 r/min
ZL
9.5 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in