??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-610 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.138 IN 10 POLE CONSISTING OF: STRAIN RELIEF SUPPORT/ HOUSING
Bill of material
734-610
BESTNR
Item-No.
734-610
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
3.50 mm
P
No. of poles
10
HOEHE
Height
14.40 mm
BREITE
Width
38.00 mm
TIEFE
Depth
42.70 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
6.300 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...