??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
831-137 - Adapter for DIN 35 rail for snap-fit mounting to male connectors with CAGE CLAMP®S
Bill of material
831-137
BESTNR
Item-No.
831-137
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
10.20 mm
BREITE
Width
7.40 mm
TIEFE
Depth
41.80 mm
FARBE
Color
gray
GEWICHT
Weight
1.610 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...