??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-819 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, 6 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-819
BESTNR
Item-No.
787-819
BEZEICHNUNG
Description
Switched-mode power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
12 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
HOEHE
Height
163.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
163.00 mm
FARBE
Color
light gray
GEWICHT
Weight
800.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...