??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-852 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 20 A output current, TopBoost + PowerBoost, LineMonitor, DC OK signal
Bill of material
787-852
BESTNR
Item-No.
787-852
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
77.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 24 V, SELV
GEWICHT
Weight
1300.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.