??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-872 - Lead-acid AGM battery module, 24 VDC input voltage, 40 A output current, 7 Ah capacity, with battery control
Bill of material
787-872
BESTNR
Item-No.
787-872
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
239.00 mm
BREITE
Width
86.00 mm
TIEFE
Depth
217.50 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
6500.000 g
ECLASS71
eCl@ss 7.1
27-05-04-03
ECLASS81
eCl@ss 8.1
27-05-04-03
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.