??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1014/072-000 - DC/DC Converter, Compact, 72 VDC input voltage, 24 VDC output voltage, 2 A output current
Bill of material
787-1014/072-000
BESTNR
Item-No.
787-1014/072-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
59.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
89.00 mm
BEMERKUNGEN
Comment
DC 72 V / DC 24 V / 2 A
GEWICHT
Weight
250.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.