??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1664/000-004 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 2 … 10 A, communication capability, Specialty configuration
Bill of material
787-1664/000-004
BESTNR
Item-No.
787-1664/000-004
BEZEICHNUNG
Description
electronic circuit breaker 24 VDC / 2 … 10 A
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
115.50 mm
BREITE
Width
45.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
170.000 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02
FILENAME
Filename
787-1664_000-004
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...