??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
787-1668/000-004 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adjustable 2 … 10 A, communication capability, Specialty configuration
Bill of material
787-1668/000-004
BESTNR
Item-No.
787-1668/000-004
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
142.00 mm
GEWICHT
Weight
420.000 g
BEMERKUNGEN
Comment
DC 24 V / 8 x 10 A
RGB
0.87,0.84,0.79,0
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...