??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
789-120 - Housing 55 mm
Bill of material
789-120
BESTNR
Item-No.
789-120
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
grau
GEWICHT
Weight
13.400 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...