??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
789-508 - Relay module, Nominal input voltage: 230 VAC, 1 changeover contact, Limiting continuous current: 12 A, Red status indicator, Module width: 18 mm
Bill of material
789-508
BESTNR
Item-No.
789-508
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
grau
GEWICHT
Weight
49.243 g
BEMERKUNGEN
Comment
AC 230 V
ECLASS71
eCl@ss 7.1
27-37-16-01
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...