??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
789-622 - Current signal conditioner, Current input signal: 50 AAC, Modbus RTU, Supply voltage: 24 VDC, Module width: 35 mm
Bill of material
789-622
BESTNR
Item-No.
789-622
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
55.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
90.00 mm
BEMERKUNGEN
Comment
Messbereich AC 0 … 50 A eff.
GEWICHT
Weight
77.222 g
ECLASS71
eCl@ss 7.1
27-21-01-23
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.