??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wilo
Description
16m³/h (nominal flow)
Bill of material
4250216
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Highly efficient, non-self-priming high-pressure multistage centrifugal pump in horizontal design with in-line connections, equipped with electronically controlled EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2.
DESCRIPTION_LONG
Tender text
Highly efficient, non-self-priming high-pressure multistage centrifugal pump in horizontal design, equipped with electronically controlled EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2. The pump is suitable for water supply, water distribution and pressure boosting, industrial recirculation systems, process water, closed cooling circuits and heating. It can also be used in washing systems as well as for irrigation. Control modes: *Constant speed n-c: manually with green button or via external signals *Constant pressure p-c, constant differential pressure ∆p-c, variable pressure p-v, variable differential pressure ∆p-v: pressure control with sensor, setpoint adjustment with green button or by means of external signals *PID control: other constant control variables (temperature, volume flow, pressure....) with sensor, setpoint adjustment with green button, by means of external signals The electronic module provides various functions: *Max. pressure limit detection *Min. pressure limit detection *Lack of water detection by suction sensor *Zero-flow test (open loop) *No-Flow Stop (closed loop) *Dry-running detection *Volume flow calculation by using differential pressure sensor *Pump kick *Error and warning codes *Overload protection *Plug-in position for Wilo CIF modules PLR, LON, BACnet MS/TP, Modbus RTU, CANopen, Ethernet Multi-protocol (Modbus TCP, BACnet/IP) for connection to the building automation *Green LED indicates the pump status *Blue LED indicates that the pump is influenced externally via an interface Analogue input: *IN (AI 1): Input sensor signal 4-20 mA, 0-10 V, 0-20 mA or 2-10 V *IN (AI 2): Input setpoint 0-20 mA, 0-10 V, 4-20 mA or 2-10 V Digital input IN (DI 1): *Extern OFF *Lack of water detection by binary input Dual pump management (2 x single pumps) *Main/standby operation *Pump cycling main/standby operation after 24 hours or automatic fault-actuated switchover *Wired connection via Wilo Net Special features/product advantages *IE5 EC motor and integrated frequency converter in combination with Medana CH high efficiency hydraulics *2” coloured LCD display, Wilo Green Button Technology and soft button with return function. The pump menu is clearly structured and enables a comfortable setting of the pump. *Analogue and digital interface as well as CIF module *Intelligent with various control modes, integrated dual pump management *Efficiency-optimised, laser-welded 2D/3D high-efficiency hydraulics (flow and degassing optimised) *Corrosion-resistant impellers, guide vanes and stage housings *Flow and degassing-optimised hydraulics *Flow and NPSH-optimised pump housing *Easy-maintenance design *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) Scope of delivery *Medana CH3-LE multistage centrifugal pump *Installation and operating instructions Design notes *Optional plug-in CIF-Modules PLR, LON, BACnet MS/TP, Modbus RTU, CANopen, Ethernet Multi-protocol (Modbus TCP, BACnet/IP) for connection to the building automation *Optional connection M12 RJ45 CIF Ethernet *Sensors are available as accessories: differential pressure kit 4 – 20mA and relative pressure kit 4 – 20mA
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF000010
Model
0
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
EF004250
Material of connection
Stainless steel
EF025877
Material quality connection
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
m³/h
EF000992
Max. static height
m
EF020449
Max. operating pressure
10.0 bar
EF003701
Electrical connection
Terminals
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
0 1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
-15.0 °C
EF025116
Connection on supply side
Screwed connection inner thread
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
DIN EN 10226-1
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
DIN EN 10226-1
EF001339
Flange shape
Screwed connection inner thread
EF020038
Self-priming
0
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
0 mm
EF023086
Pump height
330.0 mm
EF000167
Weight
kg
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE5
EF016015
With protection against dry running
0
EF008837
Approval
MECHANICAL_SEAL
Mechanical seal
EF000321
Connection 1
Screwed connection inner thread
EF000322
Connection 2
Screwed connection inner thread
B1
Thickness flange (incl. sealing edge)
0.00
D1
Outer diameter of flange
0
D2
Outer diameter of flange
0
D21
Diameter bolt hole
0.00
D22
Diameter bolt hole
0.00
D41
Diameter sealing edge
0.00
D42
Diameter sealing edge
0.00
DN1
Nominal diameter connection 1
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
0.00
F2
Thickness sealing edge
0.00
N1
Number of bolt holes
0.00
N2
Number of bolt holes
0.00
Q1
Length gusset/thread
mm
Q2
Length gusset/thread
mm
HD
Diameter pump housing
149.00
K1
Pitch circle
0.00
K2
Pitch circle
0.00
L1
Connection length
mm
L2
Connection length
102.50 mm
Z1
Working length
Z2
Working length
LE1
Length pump housing
96.00
EF001422
Type of drive
Multistage Motors
DM
Diameter motor
130.00 mm
LE2
Centre connection to end motor
LE3
Dimensions
72.000
LE4
Width electrical cabinet
mm
LE5
Length electrical cabinet
317.00
LE7
Centre pump to top side electrical cabinet
240.00
LE8
Dimensions
115.50
LE9
Dimensions
mm
A
Angle electrical cabinet
0.00
DN2
Nominal diameter of connection 2
H1
h1 Height
90.00 mm
BM1
0.00
BM2
0.00
BN1
Dimensions
0.00
BN2
Dimensions
0.00
B
Dimensions
0.00
S1
Dimensions
0.00
BM3
145.00 mm
BM4
Dimensions
136.00 mm
BM8
111.00 mm
BM9
11.00
BN3
Dimensions
157.00 mm
BN4
Dimensions
140.00 mm
B7
Dimensions
23.00 mm
S3
Dimensions
10.00 mm
BM5
0.00
BM6
0.00
BM7
0.00
S2
Dimensions
0.00
B2
Dimensions
0.00
A1
Angle to first bolt hole
0.00
A2
Angle to first bolt hole
0.00
L4
Dimensions
53.00 mm
L5
Dimensions
BN5
Dimensions
0.00
BN6
Dimensions
0.00
BF1
0.000
BF2
0.000
BF3
10.000 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.