您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4171724
Wilo
Multistage vertical in-line pumps
Helix VE
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de08486e1ed3/8ae2819c5ddeb106015de4bf20b41f4c.prj},{NB=Helix VE 407-1/16/E/KS 4171724(350)},{ARTICLE_ID=4171724},{EF014904=0},{EF014905=0},{EF000991=7.8},{EF000992=76.87},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=3.30},{EF012425=1.50},{EF013710=0.7},{EF001642=3500.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-30.0},{EF002386=-15.0},{EF025503=25},{EF025504=25},{EF004265=204.0},{EF023086=770.0},{EF000167=38.3},{A=0},{A1=0},{A2=0},{B1=8},{B2=8},{BO1=66},{BO2=66},{D1=47},{D2=47},{DO1=0},{DO2=0},{D21=11},{D22=11},{D41=58},{D42=58},{DN1=25},{DN2=25},{F1=0.0},{F2=0.0},{H1=770},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Wilo
Description
4m³/h (nominal flow), PN16
Bill of material
4171724
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
4171724
4171724
ARTICLE_NAME
Type code
Helix VE 407-1/16/E/KS
Helix VE 407-1/16/E/KS
LOD
Level Of Detail
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Electronically controlled, non-self-priming high-pressure multistage centrifugal pump in vertical design, with in-line connections
DESCRIPTION_LONG
Tender text
Highly efficient high-pressure multistage centrifugal pump in vertical design with in-line connections, IE4-Level-IEC motor and integrated, air-cooled frequency converter. The integrated frequency converter enables variable speed, pressure and PID control. Control modes *"Speed control" : Manually with green button or via external signals *Constant or variable pressure: Pressure control with sensor, setpoint adjustment with green button or by means of external signals *PID control: other constant control variables (temperature, volume flow, pressure....) with sensor, setpoint adjustment with green button, by means of external signals The electronic module provides various protective functions. They include overload protection, the detection of low water, mains undervoltage or overvoltage, high ambient temperature, missing phases, blocked pumps and short-circuits. Error messages are issued on the display. Input: *In1: Input sensor signal 4-20 mA, 0-10 V, 0-20 mA or 2-10 V *In2: Input setpoint 0-20 mA, 0-10 V, 4-20 mA or 2-10 V Output: *+ 24 V voltage output with max. contact strength of 50 mA *Potential-free collective fault and run signals *External On/Off mode. IR communication *Plug-in position for Wilo IF-Modules Modbus, BACnet, CAN, PLR, LON for connection to the building automation The pump shaft and the motor shaft of the motor are connected by means of a clamp coupling. A separate lantern roller bearing ensures optimum admission of axial thrusts. Special, permanently attached lifting eyes enable easy pump installation. The pump is suitable for water supply, water distribution and pressure boosting, industrial recirculation systems, process water and closed cooling circuits. It can also be used in washing systems as well as for irrigation. Special features/product advantages *Easy operation and configuration thanks to green button with blocking function and display *Efficiency-optimised, laser-welded 2D/3D high-efficiency hydraulics (flow and degassing optimised) *Corrosion-resistant impellers, guide vanes and stage housings *Flow and degassing-optimised hydraulics *Flow and NPSH-optimised pump housing *Easy-maintenance design *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) Scope of delivery *Wilo -Helix VE high-pressure multistage centrifugal pump *Installation and operating instructions Design notes *The Helix VE series is equipped with a user-friendly mechanical seal (X seal) in cartridge design and a standard gasket. *For pump versions PN16 and PN25, round counter flanges in cast iron or stainless steel, screws, nuts and gaskets are available as accessories *The spacer coupling makes it possible to quickly and easily exchange the mechanical seal without removing the motor (motors starting from 5.5 kW). *Optional plug-in IF-Modules *Sensors are available as accessories. *Bypass sets are available as accessories.
Highly efficient high-pressure multistage centrifugal pump in vertical design with in-line connections, IE4-Level-IEC motor and integrated, air-cooled frequency converter. The integrated frequency converter enables variable speed, pressure and PID control. Control modes *"Speed control" : Manually with green button or via external signals *Constant or variable pressure: Pressure control with sensor, setpoint adjustment with green button or by means of external signals *PID control: other constant control variables (temperature, volume flow, pressure....) with sensor, setpoint adjustment with green button, by means of external signals The electronic module provides various protective functions. They include overload protection, the detection of low water, mains undervoltage or overvoltage, high ambient temperature, missing phases, blocked pumps and short-circuits. Error messages are issued on the display. Input: *In1: Input sensor signal 4-20 mA, 0-10 V, 0-20 mA or 2-10 V *In2: Input setpoint 0-20 mA, 0-10 V, 4-20 mA or 2-10 V Output: *+ 24 V voltage output with max. contact strength of 50 mA *Potential-free collective fault and run signals *External On/Off mode. IR communication *Plug-in position for Wilo IF-Modules Modbus, BACnet, CAN, PLR, LON for connection to the building automation The pump shaft and the motor shaft of the motor are connected by means of a clamp coupling. A separate lantern roller bearing ensures optimum admission of axial thrusts. Special, permanently attached lifting eyes enable easy pump installation. The pump is suitable for water supply, water distribution and pressure boosting, industrial recirculation systems, process water and closed cooling circuits. It can also be used in washing systems as well as for irrigation. Special features/product advantages *Easy operation and configuration thanks to green button with blocking function and display *Efficiency-optimised, laser-welded 2D/3D high-efficiency hydraulics (flow and degassing optimised) *Corrosion-resistant impellers, guide vanes and stage housings *Flow and degassing-optimised hydraulics *Flow and NPSH-optimised pump housing *Easy-maintenance design *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) Scope of delivery *Wilo -Helix VE high-pressure multistage centrifugal pump *Installation and operating instructions Design notes *The Helix VE series is equipped with a user-friendly mechanical seal (X seal) in cartridge design and a standard gasket. *For pump versions PN16 and PN25, round counter flanges in cast iron or stainless steel, screws, nuts and gaskets are available as accessories *The spacer coupling makes it possible to quickly and easily exchange the mechanical seal without removing the motor (motors starting from 5.5 kW). *Optional plug-in IF-Modules *Sensors are available as accessories. *Bypass sets are available as accessories.
PRODUCT_DESCRIPTION
Product description
Helix VE 407-1/16/E/KS
Helix VE 407-1/16/E/KS
ETIM_CLASS__EC_
ETIM Class (EC)
EC011334
EF000010
Model
Vertical
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X5CrNi18-10
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X2CrNi18-9
EF004250
Material of connection
Stainless steel
EF025877
Material quality connection
X5CrNi18-10
EF014904
Volume flow rate (BEP)
0
m³/h
EF014905
Head at flow rate (BEP)
0
kPa
EF000991
Max. discharge flow
7.8
7.8
m³/h
EF000992
Max. static height
76.87
76.87
m
EF020449
Max. operating pressure
16.0
bar
EF003701
Electrical connection
Terminals
EF000536
Cable length
0
mm
EF003977
Rated voltage
400
400
V
EF000351
Number of phases
3
3
EF005455
Frequency
50. 60
Hz
EF000001
Nominal current
3.30
3.30
A
EF012425
Motor power output (P2) per motor
1.50
1.50
kW
EF013710
Minimum Efficiency Index (MEI)
0.7
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
3500.0
1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
Continuously variable
EF023093
Motor with extended shaft
no
EF015266
Communication
Prepared
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
No
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-30.0
°C
EF002386
Ambient temperature
-15.0
°C
EF025116
Connection on supply side
Screwed connection inner thread
EF025117
Diameter of connection on supply side
G 1
EF025503
Outer pipe diameter connection inlet side
25
mm
EF026143
Flange compression stage connection inlet
PN 16
bar
EF014906
Connection standard inlet side
DIN ISO 228-1
EF025977
Connection outlet side
Screwed connection inner thread;Oval-G1-PN16-DIN-ISO228-1
EF025118
Diameter of connection on delivery side
G 1
EF025504
Outer pipe diameter connection outlet side
25
mm
EF026233
Flange compression stage connection outlet
PN 16
bar
EF014907
Connection standard outlet side
DIN ISO 228-1
EF001339
Flange shape
Screwed connection inner thread
EF020038
Self-priming
no
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
204.0
mm
EF023086
Pump height
770.0
770.0
mm
EF000167
Weight
38.3
38.3
kg
EF004663
Explosion-proof
-
EF014908
Standard motor
Asynchronous W/ FC
EF014979
Motor efficiency class
IE4
IE4
EF016015
With protection against dry running
no
EF008837
Approval
ACS. KTW. WRAS
MECHANICAL_SEAL
Mechanical seal
BQ1EGG
EF023103
With oval counterflanges
yes
A
Angle electrical cabinet
0
°
A1
Angle to first bolt hole
0
°
A2
Angle to first bolt hole
0
°
B1
Thickness flange (incl. sealing edge)
8
mm
B2
Thickness flange (incl. sealing edge)
8
mm
BO1
Width oval flange
66
mm
BO2
Width oval flange
66
mm
D1
Outer diameter of flange
47
mm
D2
Outer diameter of flange
47
mm
DO1
Outer pipe diameter connection
0
DO2
Outer pipe diameter connection
0
D21
Diameter bolt hole
11
mm
D22
Diameter bolt hole
11
mm
D41
Diameter sealing edge
58
mm
D42
Diameter sealing edge
58
mm
DN1
Nominal inner diameter
25
mm
DN2
Nominal inner diameter
25
mm
F1
Thickness sealing edge
0.0
mm
F2
Thickness sealing edge
0.0
mm
H1
Pump height
770
770
mm
DM
Diameter motor
172
172
mm
H2
Height to bottom side electrical cabinet
506
506
mm
H3
Distance to centre connection
50
mm
H4
Distance to bottom side motor
506
506
mm
H5
Thickness foot
18
mm
H6
Distance to fastening
299.5
299.5
mm
K1
Pitch circle
75
mm
K2
Pitch circle
75
mm
L1
Connection length
102
mm
L2
Connection length
102
mm
LE4
Width electrical cabinet
214
214
mm
LE5
Length electrical cabinet
243
243
mm
LE7
Centre pump to top side electrical cabinet
254
254
mm
LH1
Centre-to-centre holes
75
mm
LH2
Centre-to-centre holes
75
mm
LO1
Length oval flange
99
mm
LO2
Length oval flange
99
mm
N1
Number of bolt holes
2
N2
Number of bolt holes
2
Z1
Working length
78
mm
Z2
Working length
78
mm
BF3
Dimensions
6.75
mm
BF4
Dimensions
24
mm
BF5
Dimensions
6.75
mm
BF6
Dimensions
24
mm
B4
Dimensions
180
mm
B5
Dimensions
212
mm
B7
Dimensions
0
mm
B8
Dimensions
183
mm
B9
Dimensions
0
mm
B10
Dimensions
0
mm
B11
Dimensions
0
mm
CF1
Dimensions
66
mm
CF2
Dimensions
66
mm
DIAMD1
Dimensions
151
mm
DIAMD2
Dimensions
10.8
mm
D3
Dimensions
152
mm
D4
Dimensions
115
115
mm
DL1
Dimensions
13
mm
DL2
Dimensions
180
mm
H0
Dimensions
128
mm
H7
Dimensions
0
mm
H8
Dimensions
158.5
mm
H9
Dimensions
22.5
22.5
mm
H10
Dimensions
0
H11
Dimensions
0.0
mm
H12
Dimensions
0
mm
L4
Dimensions
100
mm
L5
Dimensions
157
mm
L7
Dimensions
0
mm
L8
Dimensions
183
mm
L9
Dimensions
0
mm
L12
Dimensions
0
mm
R1
Dimensions
181
mm
B
Angle bracket
180
°
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
6m³/h (nominal flow), PN16
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
150-200
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
With Frequency Converter
Wilo
15.04.2024
-S1 2-pol
Wilo
15.04.2024
4m³/h (nominal flow), PN25
Wilo
15.04.2024
F32 YA (400/550)
Wilo
15.04.2024
MAE-GETR-MOTOR-HR/I-B3-40/50/60 - Helical Geared Motors HR/I, Model B3, Gea...
MÄDLER
26.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
6m³/h (nominal flow), PN25
Wilo
15.04.2024
KWP 2a Pump - Dry-installed Volute Casing Pump
KSB
09.01.2024
M3P100FY_BPZ:M3P100FY
Siemens Building Technologies ASIA/PACIFIC Portfolio
07.06.2023
2m³/h (nominal flow), PN16
Wilo
15.04.2024
Show more