??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Wippermann
Description
Sprockets - Sprockets for simplex roller chains
Bill of material
6901 0445 0100 6 J N
CNSORDERNO
Article number
6901 0445 0100 6 J N
INFO
PDF Catalog
PDF Catalog
AUS
Version
WIP
Wip
ISO
-
P
Pitch
6.000 mm
Z
Number of teeth
ZB
Tooth width
2.6 mm
D0
PCD
19.42 mm
E
diameter with fitted chain
25 mm
X
Projection over connecting link max.
2.5 mm
X1
Projection over connecting link max.
3.0 mm
L
Hub length
10 mm
DA
Hub diameter
13 mm
DI
Inner diameter
mm
输入参数值: DI
Inner diameter
mm
cm
inch
ft
QB
Cross bore
M
Inside thread
M3
PN
Groove
B
Groove width
0 mm
H
Groove height
0.0 mm
ECLASS
eClass No.
23-17-04-50
ZTNR
Customs Tariff No.
84839089
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...