??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
COMBI 1010 - COMBI 1010
Bill of material
10060703
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
CD
Cable diameter
6.0 - 21.0 mm
LBH
LxBxH
mm
CNSMAT
material
Junction box: PP / sealing gasket: TPE
SGE
Protection class to EN 60529
IP66 / IP67
AS
Equipment
NOTE1
Remarks 1
IP66: using the QUIXX self sealing membrane screw, IP67: using the knockout entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area
ETEMP
Temperature range
-30°C to 100°C °C
IT
Installation temperature
-5°C to 60°C °C
GDP
Glow wire test
750°C
SP
Voltage
690 V
RCS
Rated cross section
10.0 mm²
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.