您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EMSKE-L 25 10065051
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/emske_l.prj},{NB=EMSKE-L 25 10065051},{CNSORDERNO=10065051},{L=12.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.066},{NDM=25.000},{IT=15.0},{KS=6},{TL1=47.000},{L3=3.5},{L4=22.5},{ML=11.500},{D11=23.000},{D4=26.000},{P2=1.500},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=10.58},{TYP=EMSKE-L 25},{D=M25x1.5},{TL=38.0 - 47.0},{D1=10.0 - 17.0},{S=0.8 - 3.5},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{ETEMP=-40°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/4)},{INFO=HTML},{BAA997=12},{AAS481=metrisch}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE-L - SPRINT ATEX cable glands, EMSKE-L, brass nickel-plated, metric, long
Bill of material
WISKA EMSKE-L 25 10065051
CNSORDERNO
WISKA Order-No.
10065051
10065051
TYP
WISKA Type
EMSKE-L 25
EMSKE-L 25
D
Connection thread size
M25x1.5
M25x1.5
TL
Total length
38.0 - 47.0
38.0 - 47.0
mm
D1
Cable diameter
10.0 - 17.0
10.0 - 17.0
mm
L
Screw-in thread length
12.0
12.0
mm
S
wall thickness
0.8 - 3.5
0.8 - 3.5
SW
Key width
29
29
mm
E1
Width across corners
32.0
32.0
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
50
50
VPE
WEIGHT
Weight
0.066
0.066
kg
INFO
Website
HTML
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...