??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
WISKA
Description
ESKE/1-i-LT - SPRINT ATEX cable gland LowTemps, metric, for intrinsic safety
Bill of material
WISKA ESKE/1-i 25 LT RAL 9005 10103440
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
FS
Colour fitting
RAL 9005
FH
Colour cap nut
RAL 5012
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
ETEMP
Temperature range
-60°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...